SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
TMS320F2837xD
Real-Time Dual-Core Microcontrollers
The
F2837xD series sets a new standard for performance with dual subsystems. Each
subsystem consists of a C28x CPU and a parallel control law accelerator (CLA), each
running at 200 MHz. Enhancing performance are TMU and VCU accelerators. New capabilities include multiple
16-bit/12-bit mode ADCs, DAC, Sigma-Delta filters, USB, configurable logic block
(CLB), on-chip oscillators, and enhanced versions of all peripherals. The F2837xD is
available with up to 1MB of Flash. It is available in a 176-pin QFP or 337-pin BGA
package.
TMS320F2837xS
Real-Time Microcontrollers
The F2837xS
series is a pin-to-pin compatible version of F2837xD but with only one
C28x-CPU-and-CLA subsystem enabled. It is also available in a 100-pin QFP to enable
compatibility with the TMS320F2807x series.
TMS320F2838x Real-Time Microcontrollers
The F2838x series offers more performance, larger pin counts, flash memory sizes,
peripheral and wide variety of connectivity options. The F2838x series includes the
latest generation of accelerators, ePWM peripherals, and analog technology.