SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The delay blocks in the path of the voltage monitors work together to delay the release time between the voltage monitors and XRSn. These delays are designed to make sure that the voltages are stable when XRSn releases in external VREG mode. The delay blocks are only active during power up (that is, when VDDIO and VDD are ramping up).
The delay blocks contribute to the minimum slew rates specified in Power Management Module Electrical Data and Timing for the power rails.