over recommended operating conditions (unless otherwise noted)(1)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
RL |
Resistive Load(2) |
|
5 |
|
|
kΩ |
CL |
Capacitive Load |
|
|
|
100 |
pF |
VOUT |
Valid Output Voltage Range(3) |
RL = 5 kΩ |
0.3 |
|
VDDA – 0.3 |
V |
RL = 1 kΩ |
0.6 |
|
VDDA – 0.6 |
V |
Reference Voltage(4) |
VDAC or VREFHI |
2.4 |
2.5 or 3.0 |
VDDA |
V |
(1) Typical values are measured with VREFHI = 3.3 V and VREFLO = 0 V, unless otherwise noted. Minimum and maximum values are tested or characterized with VREFHI = 2.5 V and VREFLO = 0 V.
(2) DAC can drive a minimum resistive load of 1 kΩ, but the output range will be limited.
(3) This is the linear output range of the DAC. The DAC can generate voltages outside this range, but the output voltage will not be linear due to the buffer.
(4) For best PSRR performance, VDAC or VREFHI should be less than VDDA.