SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Device Comparison table lists the features of each F28P65x device.
FEATURE(1)(5) | F28P650DK(6) | F28P650DH(7) | F28P650SK(7) | F28P650SH(7) | F28P659DK-Q1(7) | F28P659DH-Q1(7) | F28P659SH-Q1(7) | ||
---|---|---|---|---|---|---|---|---|---|
C28x Subsystem | |||||||||
C28x | Number | 2 | 1 | 2 | 1 | ||||
Frequency (MHz) | 200 | ||||||||
32-bit and 64-bit Floating-Point Unit (FPU) | Yes | ||||||||
VCRC | Yes | ||||||||
TMU - Type 1 | Yes | ||||||||
C28x Lockstep (LCM) | F28P650DK8,F28P650DK9 | No | F28P659DK8-Q1 | F28P659DH8-Q1 | No | ||||
CLA - Type 2 | Number | 1 (available only in CPU1) | |||||||
Frequency (MHz) | 200 | ||||||||
MIPS | 600 (CPU1+CLA, CPU2) | 400 (CPU1+CLA) | 600 (CPU1+CLA, CPU2) | 400 (CPU1+CLA) | |||||
C28x Flash | 1.28MB | 768KB | 1.28MB | 768KB | 1.28MB | 768KB | 768KB | ||
C28x RAM | Dedicated RAM | 104KB | 100KB | 104KB | 100KB | ||||
Local Shared RAM | 64K | 64KB | 64KB | 64KB | |||||
Global Shared RAM | 80KB (Shared between CPUs) | 80KB | 80KB (Shared between CPUs) | 80KB | |||||
Total RAM | 248KB | 244KB | 248KB | 244KB | |||||
Background Cyclic Redundancy Check (BGCRC) module - Type 2 | 3 (1 per CPU and CLA) | 2 (1 per CPU and CLA) | 3 (1 per CPU and CLA) | 2 (1 per CPU and CLA) | |||||
Embedded Pattern Generator (EPG) - Type 0 | Yes | ||||||||
Configurable Logic Block (CLB) | 6 tiles | ||||||||
32-bit CPU Timers | 6 (3 per CPU) | 3 | 6 (3 per CPU) | 3 | |||||
6-Channel DMA - Type 0 | 2 (1 per CPU) | 1 | 2 (1 per CPU) | 1 | |||||
Security: JTAGLOCK, Zero-pin boot, Dual-zone security | Yes | ||||||||
Advanced Encryption Standard (AES) Accelerator | 1 | ||||||||
Embedded Real-time Analysis and Diagnostic (ERAD) - Type 2 | Yes | ||||||||
EMIF | EMIF1 (16-bit or 32-bit) | 256-ball ZEJ | 1 | N/A | 1 | N/A(5) | N/A | ||
169-ball NMR | 1 | N/A | |||||||
176-pin PTP | 1 | 1 | |||||||
100-pin PZP | No | ||||||||
External Interrupts | 5 | ||||||||
GPIO | GPIO | 256-ball ZEJ | 163 | N/A | 163 | N/A | N/A | ||
169-ball NMR | 98 | N/A | |||||||
176-pin PTP | 106 | 106 | |||||||
100-pin PZP | 49 | ||||||||
AGPIO (shared with GPIO and ADC Inputs) | 256-ball ZEJ | 22 | N/A | 22 | N/A | N/A | |||
169-ball NMR | 21 | N/A | |||||||
176-pin PTP | 22 | 22 | |||||||
100-pin PZP | 11 | ||||||||
JTAG and Oscillator GPIO | 4 (TDI, TDO, X1, X2) | ||||||||
Total GPIO (excluding JTAG and X1.X2) | 256-ball ZEJ | 185 | N/A | 185 | N/A | N/A | |||
169-ball NMR | 119 | N/A | |||||||
176-pin PTP | 128 | 128 | |||||||
100-pin PZP | 60 | ||||||||
AIO (input only) | 256-ball ZEJ | 18 | N/A | 18 | N/A | N/A | |||
169-ball NMR | 13 | N/A | |||||||
176-pin PTP | 14 | 14 | |||||||
100-pin PZP | 13 | ||||||||
Total GPIO and AIO | 256-ball ZEJ | 203 | N/A | 203 | N/A | N/A | |||
169-ball NMR | 132 | N/A | |||||||
176-pin PTP | 142 | 142 | |||||||
100-pin PZP | 73 | ||||||||
Message RAM | CPU1, CPU2 | 4KB (2KB each direction between CPUs) | – | 4KB (2KB each direction between CPUs) | – | ||||
C28x CPUs and CLAs | 512 bytes (256 bytes per direction) | 512 bytes (256 bytes per direction) | 512 bytes (256 bytes per direction) | 512 bytes (256 bytes per direction) | |||||
DMAs and CLAs | 512 bytes (256 bytes per direction) | 512 bytes (256 bytes per direction) | 512 bytes (256 bytes per direction) | 512 bytes (256 bytes per direction) | |||||
Non-maskable Interrupt Watchdog (NMIWD) timers | 2 (1 per CPU) | 1 | 2 (1 per CPU) | 1 | |||||
Watchdog (WD) timers | 2 (1 per CPU) | 1 | 2 (1 per CPU) | 1 | |||||
C28x Analog Peripherals | |||||||||
Analog-to-Digital Converter (ADC) (Configurable as 12-bit or 16-bit) - Type 4 |
3 | ||||||||
ADC 16-bit mode | MSPS | 1.19 | |||||||
Conversion Time (ns)(2) | 840 | ||||||||
ADC 12-bit mode | MSPS | 3.92 | |||||||
Conversion Time (ns)(2) | 255 | ||||||||
ADC Input channels (single-ended mode) | 256-ball ZEJ | 40 | N/A | 40 | N/A | N/A | |||
169-ball NMR | 34 | N/A | |||||||
176-pin PTP | 36 | 36 | |||||||
100-pin PZP | 24 | ||||||||
ADC Input channels (differential mode) | 256-ball ZEJ | 19 | N/A | 19 | N/A | N/A | |||
169-ball NMR | 17 | N/A | |||||||
176-pin PTP | 18 | 18 | |||||||
100-pin PZP | 11 | ||||||||
Temperature Sensor | 1 | ||||||||
Comparator subsystem (CMPSS) (each CMPSS has two comparators and two internal DACs) - Type 6 | 11 | ||||||||
Buffered Digital-to-Analog Converter (DAC) - Type 1 | 2 | ||||||||
C28x Control Peripherals | |||||||||
eCAP/HRCAP - Type 3 | Total inputs | 7 | |||||||
High-resolution channels | 2 (eCAP6 and eCAP7) | ||||||||
ePWM/HRPWM - Type 5 | Total channels | 36 | |||||||
High-resolution channels | 36 | ||||||||
eQEP modules - Type 2 | 6 | ||||||||
SDFM channels - Type 2 | 16 | ||||||||
C28x Communications Peripherals | |||||||||
Fast Serial Interface (FSI) RX - Type 2 | 4 | ||||||||
Fast Serial Interface (FSI) TX - Type 2 | 2 | ||||||||
Inter-Integrated Circuit (I2C) - Type 1 | 2 | ||||||||
Power Management Bus (PMBus) - Type 0 | 1 | ||||||||
Local Interconnect Network (LIN) - Type 1 (UART-compatible) | 2 | ||||||||
Serial Communications Interface (SCI) (UART-compatible) - Type 0 | 2 | ||||||||
Serial Peripheral Interface (SPI) - Type 2 | 4 | ||||||||
Controller Area Network (CAN) 2.0B - Type 0(3) | 1 | ||||||||
CAN with Flexible Data-Rate (CAN-FD) - Type 2 | 2 | ||||||||
Ethernet for Control Automation Technology (EtherCAT) | 256-ball ZEJ | F28P650DK9,F28P650DK7 | No | F28P650SK7, F28P650SH7 | No | ||||
169-ball NMR | |||||||||
176-pin PTP | |||||||||
100-pin PZP | No | ||||||||
High Speed Universal Asynchronous Receiver-Transmitter (UART) | 2 | ||||||||
Universal Serial Bus (USB) - Type 0 | 1 | ||||||||
Temperature, Package and Qualification | |||||||||
Package Options(4) | 256-ball ZEJ | F28P650DH6,F28P650DK9,F28P650DK8,F28P650DK7, F28P650DK6,F28P650SH6 F28P650SH7,F28P650SK7, F28P650SK6 |
F28P659DK8-Q1 | N/A | |||||
169-ball NMR | N/A | ||||||||
176-pin PTP | F28P659DK8-Q1 | N/A | F28P659SH6-Q1 | ||||||
100-pin PZP | F28P659DK8-Q1,F28P659DH8-Q1, F28P659SH6-Q1 |
||||||||
Junction temperature (TJ) | –40°C to 150°C | ||||||||
Free-Air temperature (TA) | –40°C to 125°C |