SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 9-2, Figure 9-3, Figure 9-4, Figure 9-5, Figure 9-6, Figure 9-7, and Figure 9-8 show the package symbolization. Table 9-1 lists the silicon revision codes.
SILICON REVISION CODE | SILICON REVISION | REVID(1) ADDRESS: 0x5D00C |
COMMENTS |
---|---|---|---|
Blank | 0 | 0x0000 0001 | This silicon revision is available as TMX. |
A | A | 0x0000 0002 | This silicon revision is available as TMS. |