SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module
The BOOSTXL-3PHGANINV evaluation module features a 48-V/10-A three-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives.
C2000 DesignDRIVE Development Kit for Industrial Motor Control
The DesignDRIVE Development Kit (IDDK) hardware offers an integrated servo drive design with full power stage to drive a high voltage three-phase motor and eases the evaluation of a range of position feedback, current sensing and control topologies.
C2000 DesignDRIVE position manager BoosterPack™ plug-in module
The PositionManager BoosterPack is a flexible low voltage platform intended for evaluating interfaces to absolute encoders and analog sensors like resolvers and SinCos transducers. When combined with the DesignDRIVE Position Manager software solutions this low-cost evaluation module becomes a powerful tool for interfacing many popular position encoder types such as EnDat, BiSS and T-format with C2000 Real-Time Control devices. C2000 Position Manager technology integrates interfaces to the most popular digital and analog position sensors onto C2000 Real-Time Controller, thus eliminating the need for external FPGAs for these functions.
C2000Ware MotorControl
SDK
MotorControl SDK for C2000™ microcontrollers (MCU) is
a cohesive set of software infrastructure, tools, and documentation designed to
minimize C2000 real-time controller based motor control system development time
targeted for various three-phase motor control applications. The software includes
firmware that runs on C2000 motor control evaluation modules (EVMs) and TI designs
(TIDs) which are targeted for industrial drives, robotics, appliances, and
automotive applications. MotorControl SDK provides all the needed resources at every
stage of development and evaluation for high performance motor control applications.
TIDM-02006 Distributed multi-axis servo drive over fast serial interface (FSI) reference design
This reference design presents an example distributed or decentralized multi-axis servo drive over Fast Serial Interface (FSI) using C2000™ real-time controllers. Multi-axis servo drives are used in many applications such as factory automation and robots. The cost per axis, performance and ease of use are always high concerns for such systems. FSI is a cost-optimized and reliable high speed communication interface with low jitter that can daisy-chain multiple C2000 microcontrollers. In this design, each TMS320F280049 or TMS320F280025 real-time controller serves as a real-time controller for a distributed axis, running motor current control loop. A single TMS320F28388D runs position and speed control loops for all axes. The same F2838x also executes a centralized motor control axis plus EtherCAT communication, leveraging its multiple cores. The design uses our existing EVM kits, the software is released within C2000WARE MotorControl SDK.
TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design
This reference design presents a dual-axis motor drive using fast current loop (FCL) and software frequency response analyzer (SFRA) technologies on a single C2000 controller. The FCL utilizes dual core (CPU, CLA) parallel processing techniques to achieve a substantial improvement in control bandwidth and phase margin, to reduce the latency between feedback sampling and PWM update, to achieve higher control bandwidth and maximum modulation index, to improve DC bus utilization by the drive and to increase speed range of the motor. The integrated SFRA tool enables developers to quickly measure the frequency response of the application to tune speed and current controllers. Given the system-level integration and performance of C2000 series, MCUs have the ability to support dual-axis motor drive requirements simultaneously that delivers very robust position control with higher performance. The software is released within C2000Ware MotorControl SDK.
EtherCAT Protocol: EtherCAT on C2000™ TMS320F2838x Device Family (Video)
This video covers details on the TMS320F2838x
device EtherCAT SubordinateDevice
(or SubDevice) controller features, details on the TMS320F2838x device EtherCAT SubDevice controller subsystem
and device integration, and comparison of TMS320F2838x device EtherCAT IP versus
Beckhoff Automation ET1100 EtherCAT ASIC.
EtherCAT-Based Connected Servo Drive Using Fast Current Loop on PMSM Application Report
This application report helps to evaluate EtherCAT® communication and to perform frequency response analysis
of fast current loop (FCL) enabled control loops of a connected servo drive using TI's TMS320F28388D real-time
controller.