SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The following section contains the SPI Controller Mode Timings.For more information about the SPI in High-Speed mode, see the Serial Peripheral Interface (SPI) chapter of the TMS320F28P65x Real-Time Microcontrollers Technical Reference Manual.
All timing parameters for SPI High-Speed Mode assume a load capacitance of 5 pF on SPICLK, SPIPICO, and SPIPOCI.
For more information about the SPI in High-Speed mode, see the Serial Peripheral Interface (SPI) chapter of the TMS320F28P65x Real-Time Microcontrollers Technical Reference Manual.
To use the SPI in High-Speed mode, the application must use the high-speed enabled GPIOs (see the High-Speed SPI Pin Muxing section). Table 6-29 lists the SPI clocks for supporting High-Speed Mode.
SPI CLOCK | GPIO PIN NUMBER |
---|---|
SPICLKA | GPIO60 |
SPICLKB | GPIO65 |
SPICLKC | GPIO71 |
SPICLKD | GPIO93 |