SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 7-9 lists the Device Identification Registers. Additional information on these device identification registers can be found in the TMS320F28P65x Real-Time Microcontrollers Technical Reference Manual. See the register descriptions of PARTIDH and PARTIDL for identification of production status (TMX or TMS) and other device information.
NAME | ADDRESS | SIZE (x16) | DESCRIPTION | |
---|---|---|---|---|
PARTIDH | 0x0005 D00A | 2 | Device part identification number | |
TMS320F28P650DK9 | 0x08FF 0800 | |||
TMS320F28P650DK7 | 0x08FE 0800 | |||
TMS320F28P650DK8 | 0x08FD 0800 | |||
TMS320F28P659DK8 | 0x08FD 0800 | |||
TMS320F28P650SK7 | 0x08FC 0800 | |||
TMS320F28P650DK6 | 0x08FB 0800 | |||
TMS320F28P650SK6 | 0x08FA 0800 | |||
TMS320F28P659DH8 | 0x08F9 0800 | |||
TMS320F28P650SH6 | 0x08F8 0800 | |||
TMS320F28P659SH6 | 0x08F8 0800 | |||
TMS320F28P650DH6 | 0x08F7 0800 | |||
TMS320F28P650SH7 | 0x08F6 0800 | |||
REVID | 0x0005 D00C | 2 | Silicon revision number | |
Revision 0 | 0x0000 0001 | |||
Revision A | 0x0000 0002 | |||
UID_UNIQUE | 0x0007 2172 | 4 | Unique identification number. This number is different on each individual device with the same PARTIDH. This unique number can be used as a serial number in the application. This number is present only on TMS devices. |