SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
CLOCK SOURCE | MODULES CLOCKED | COMMENTS |
---|---|---|
INTOSC1 | Can be used to provide clock for:
| Internal oscillator 1. Zero-pin overhead 10-MHz internal oscillator. |
INTOSC2(1) | Can be used to provide clock for:
| Internal oscillator 2. Zero-pin overhead 10-MHz internal oscillator. |
XTAL | Can be used to provide clock for:
| External crystal or resonator connected between the X1 and X2 pins or single-ended clock connected to the X1 pin. |
AUXCLKIN | Can be used to provide clock for:
| Single-ended 3.3-V level clock source. GPIO133/AUXCLKIN pin should be used to provide the input clock. |
In the SYSPLL/AUXPLL figure,