SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
ADCCLK (derived from PERx.SYSCLK) | 5 | 57 | MHz | ||
Sample rate(3) | 200-MHz SYSCLK | 3.92 | MSPS | ||
Sample window duration (set by ACQPS and PERx.SYSCLK)(1) | With 50 Ω or less Rs pin with AIO | 75 | ns | ||
With 50 Ω or less Rs pin with AGPIO | 90 | ||||
VREFHI | External Reference | 2.4 | 2.5 or 3.0 | VDDA | V |
VREFHI(2) | Internal Reference = 3.3V Range | Not supported | V | ||
Internal Reference = 2.5V Range | 2.5 | V | |||
VREFLO | VSSA | VSSA | V | ||
Conversion range | Internal Reference = 3.3 V Range | Not supported |
V | ||
Internal Reference = 2.5 V Range | 0 | 2.5 | V | ||
External Reference | VREFLO | VREFHI | V |