5 Revision History
Changes from November 1, 2018 to June 12, 2023
- 文書全体にわたって表、図、相互参照の採番方法を更新Go
-
セクション 3、「概要」で、「基地局 IC にはオンチップ PLL が搭載されています...」から始まる段落を更新
Go
- 「説明」および「製品情報」表に TMS3705FDRQ1 および TMS3705GDRQ1 を追加
Go
- Corrected typo in description of test condition of parameters GBW
and φO
Go
- Removed crystal from Detailed Description of
OscillatorGo
- Corrected typo of phase shift to 180° in Detailed Description of
PredriverGo
- Added TMS3705FDRQ1 in note (F) on Figure 9-1, Operational State Diagram for the Control Logic
Go
- Changed the note "Setting not allowed for..." on Table 9-1, Mode Control Register (7-Bit Register)
Go
- Updated the paragraph that starts "The TMS3705EDRQ1..." in Section 9.13, Control Logic
Go
- Corrected typo of value C1 to 3.3 nF in Table 10-1
Bill of Materials (BOM)
Go