JAJSGG6F january 2010 – june 2023 TMS3705
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tinit min | Time for TXCT high to initialize a new transmission | From start of the oscillator after power on or waking up until reaching the Idle state (see Figure 8-1, Figure 8-2, Figure 8-3) | 2 | 2.05 | 2.2 | ms |
tdiag | Delay between leaving Idle state and start of diagnosis byte at SCIO | Normal operation (see Figure 8-1, Figure 8-2, Figure 8-3) | 2 | 2.12 | 2.2 | ms |
tR | Delay between end of charge or end of program and start of transponder data transmit on SCIO | See Figure 8-1, Figure 8-2, Figure 8-3. | 3 | ms | ||
toff | Write pulse pause | See Figure 8-5. | 0.1 | ms | ||
tdwrite | Signal delay on TXCT for controlling the full bridge | Write mode | 73 | 79 | 85 | µs |
tmcr | NRZ bit duration for mode control register | See Figure 8-4. | 121 | 128 | 135 | µs |
tsci | NRZ bit duration on SCIO | Asynchronous mode (see Figure 8-6) | 63 | 64 | 65 | µs |
tdstop | Low signal delay on TXCT to stop | Synchronous mode | 128 | 800 | µs | |
tt_sync | Total TXCT time for reading data on SCIO | Synchronous mode (see Figure 8-7) | 900 | µs | ||
tsync | TXCT period for shifting data on SCIO | Synchronous mode (seeFigure 8-7) | 4 | 64 | 100 | µs |
tL_sync | Low phase on TXCT | Synchronous mode (see Figure 8-7) | 2 | 32 | tsync – 2 | µs |
tready | Data ready for output after SCIO goes high | Synchronous mode (see Figure 8-7) | 1 | 127 | µs |