JAJSGG6F january 2010 – june 2023 TMS3705
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage range | VDD, VSS/VSSB, VDDA, VSSA | –0.3 | 7 | V |
VOSC | Voltage range | OSC1, OSC2 | –0.3 | VDD + 0.3 | V |
Vinout | Voltage range | SCIO, TXCT, F_SEL, D_TST | –0.3 | VDD + 0.3 | V |
Iinout | Overload clamping current | SCIO, TXCT, F_SEL, D_TST | –5 | 5 | mA |
VANT | Output voltage | ANT1, ANT2 | –0.3 | VDD + 0.3 | V |
IANT | Output peak current | ANT1, ANT2 | –1.1 | 1.1 | A |
Vanalog | Voltage range | SENSE, SFB, A_TST | –0.3 | VDD + 0.3 | V |
ISENSE | SENSE input current | SENSE, SFB, A_TST | –5 | 5 | mA |
ISFB | Input current in case of overvoltage | SFB | –5 | 5 | mA |
TA | Operating ambient temperature | –40 | 85 | °C | |
Tstg | Storage temperature | –55 | 150 | °C | |
PD | Total power dissipation at TA = 85°C | 0.5 | W |