SPNS195C February 2014 – June 2016 TMS570LC4357
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 3-1 lists the features of the TMS570LC4357 devices.
FEATURES | DEVICES | |||
---|---|---|---|---|
Generic Part Number | TMS570LC4357ZWT(1) | TMS570LS3137ZWT(1) | TMS570LS3135ZWT | TMS570LS1227ZWT(1) |
Package | 337 BGA | 337 BGA | 337 BGA | 337 BGA |
CPU | ARM Cortex-R5F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F |
Frequency (MHz) | 300 | 180 | 180 | 180 |
Cache (KB) | 32 I 32 D |
– | – | – |
Flash (KB) | 4096 | 3072 | 3072 | 1280 |
RAM (KB) | 512 | 256 | 256 | 192 |
Data Flash [EEPROM] (KB) | 128 | 64 | 64 | 64 |
EMAC | 10/100 | 10/100 | – | 10/100 |
FlexRay | 2-ch | 2-ch | 2-ch | 2-ch |
CAN | 4 | 3 | 3 | 3 |
MibADC 12-bit (Ch) |
2 (41ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) |
N2HET (Ch) | 2 (64) | 2 (44) | 2 (44) | 2 (44) |
ePWM Channels | 14 | – | – | 14 |
eCAP Channels | 6 | – | – | 6 |
eQEP Channels | 2 | – | – | 2 |
MibSPI (CS) | 5 (4 x 6 + 2) | 3 (6 + 6 + 4) | 3 (6 + 6 + 4) | 3 (6 + 6 + 4) |
SPI (CS) | – | 2 (2 + 1) | 2 (2 + 1) | 2 (2 + 1) |
SCI (LIN) | 4 (2 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) |
I2C | 2 | 1 | 1 | 1 |
GPIO (INT)(4) | 168 (with 16 interrupt capable) | 144 (with 16 interrupt capable) | 144 (with 16 interrupt capable) | 101 (with 16 interrupt capable) |
EMIF | 16-bit data | 16-bit data | 16-bit data | 16-bit data |
ETM (Trace) | 32-bit | 32-bit | 32-bit | – |
RTP/DMM | 16/16 | 16/16 | 16/16 | – |
Operating Temperature |
–40ºC to 125ºC | –40ºC to 125ºC | –40ºC to 125ºC | –40ºC to 125ºC |
Core Supply (V) | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V |
I/O Supply (V) | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V |