SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The memory map, including all available Flash and RAM memory configurations for the device family, are shown below. Figure 2-1 applies to TMS570LS20216 and TMS570LS20206. Figure 2-2 applies to TMS570LS10216 and TMS570LS10206. Figure 2-3 applies to TMS570LS10106 and TMS570LS10116.
The Parameter Overlay memory space maps to the lower 4MB of the EMIF CS0 memory space. ECC must be disabled by software via the CPU CP15 register if POM is used to overlay the program memory to the EMIF space; otherwise ECC errors will be generated. The contents of memory connected to the EMIF are not guaranteed after a power on reset. The addressable EMIF memory range is limited to the lower 32MB of each EMIF chip select for 16bit memories, and to the lower 16MB of each EMIF chip select for 8bit memories. The default EMIF data width is 16bit. The EMIF pins do not have GIO functionality.