SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The multiplexing of MIBSPIP5 and DMM pins are controlled by the status of the MIBSPIP5 module and the DMM module. The pins will have DMM functionality if the DMM module is enabled and the MIBSPIP5 module is disabled; if the MIBSPIP5 is enabled the pins will have MIBSPI functionality, regardless of the DMM module status. DMMCLK, DMMSYNC, DMMENA and DMMDATA[1:0] are always functional independent of the MIBSPIP5 configuration because they are not multiplexed. The related pin numbers can be found in the MIBSPI5 and the DMM section of the Terminal Functions chapter. The following table shows the MIBSPI5 and DMM Data pin multiplexing.
MIBSPIP5 enabled | DMM enabled &MIBSPIP5 disabled |
---|---|
MIBSPI5CLK | DMMDATA[4] |
MIBSPI5CS[0] | DMMDATA[5] |
MIBSPI5CS[1] | DMMDATA[6] |
MIBSPI5CS[2] | DMMDATA[2] |
MIBSPI5CS[3] | DMMDATA[3] |
MIBSPI5ENA | DMMDATA[7] |
MIBSPI5SIMO[0] | DMMDATA[8] |
MIBSPI5SIMO[1] | DMMDATA[9] |
MIBSPI5SIMO[2] | DMMDATA[10] |
MIBSPI5SIMO[3] | DMMDATA[11] |
MIBSPI5SOMI[0] | DMMDATA[12] |
MIBSPI5SOMI[1] | DMMDATA[13] |
MIBSPI5SOMI[2] | DMMDATA[14] |
MIBSPI5SOMI[3] | DMMDATA[15] |