JAJSH24D March 2019 – February 2024 TMUX1101 , TMUX1102
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | 1.08 | 5.5 | V | ||
VS or VD | Signal path input/output voltage (source or drain pin) (Sx, Dx) | 0 | VDD | V | ||
VSEL | Logic control input pin voltage (SELx) | 0 | 5.5 | V | ||
TA | Ambient temperature | –40 | 125 | °C | ||
IDC | Continuous current through switch | Tj = 25°C | 150 | mA | ||
Tj = 85°C | 120 | mA | ||||
Tj = 125°C | 60 | mA | ||||
Tj = 130°C | 50 | mA | ||||
Ipeak | Peak current through switch(1 ms period max, 10% duty cycle maximum) | Tj = 25°C | 300 | mA | ||
Tj = 85°C | 300 | mA | ||||
Tj = 125°C | 180 | mA | ||||
Tj = 130°C | 160 | mA |