JAJSGN7A December 2018 – February 2024 TMUX1109
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Bandwidth is defined as the range of frequencies that are attenuated by less than 3 dB when the input is applied to the source pin (Sx) of an on-channel, and the output is measured at the drain pin (D) of the device. Figure 6-10 shows the setup used to measure bandwidth.