JAJSGS2C December 2018 – February 2024 TMUX1119
PRODUCTION DATA
The TMUX1119 has a transmission gate topology, as shown in Figure 7-3. Any mismatch in the stray capacitance associated with the NMOS and PMOS causes an output level change whenever the switch is opened or closed.
The TMUX1119 has special charge-injection cancellation circuitry that reduces the drain-to-source charge injection to -6pC at VD = 1V as shown in Figure 7-4.