JAJSGS2C December 2018 – February 2024 TMUX1119
PRODUCTION DATA
The select (SEL) pin of the TMUX1119 controls which switch is connected to the drain of the device. When a given input is not selected, that source pin is in high impedance mode (HI-Z). The control pins can be as high as 5.5V.