JAJSHU5B August 2019 – February 2024 TMUX1121 , TMUX1122 , TMUX1123
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | –0.5 | 6 | V |
VSEL | Logic control input pin voltage (SELx) | –0.5 | 6 | V |
ISEL | Logic control input pin current (SELx) | –30 | 30 | mA |
VS or VD | Source or drain voltage (Sx, Dx) | –0.5 | VDD+0.5 | V |
IS or ID (CONT) | Source or drain continuous current (Sx, Dx) | IDC ± 10%(4) | IDC ± 10% (4) | mA |
IS or ID (PEAK) | Source and drain peak current: (1ms period max, 10% duty cycle maximum) (Sx, D) | Ipeak ± 10 % (4) | Ipeak ± 10%(4) | mA |
Tstg | Storage temperature | –65 | 150 | °C |
Ptot | Total power dissipation(5) | 300 | mW | |
TJ | Junction temperature | 150 | °C |