JAJSHU2A August 2019 – July 2020 TMUX1208-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | –0.3 | 6 | V |
VLOGIC | Logic control input pin voltage (EN, A0, A1, A2) | –0.3 | 6 | V |
ILOGIC | Logic control input pin current (EN, A0, A1, A2) | –30 | 30 | mA |
VS or VD | Source or drain voltage (Sx, D) | –0.5 | VDD+0.5 | V |
IS or ID (CONT) | Source or drain continuous current (Sx, D) | –30 | 30 | mA |
IIK | Diode clamp current(4) | –30 | 30 | mA |
Tstg | Storage temperature | –65 | 150 | °C |
TJ | Junction temperature | 150 | °C |