JAJSHU2A August 2019 – July 2020 TMUX1208-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 0 V to VDD
ISD = 10 mA Refer to Figure 7-1 |
25°C | 9 | Ω | ||
–40°C to +85°C | 15 | Ω | |||||
–40°C to +125°C | 17 | Ω | |||||
ΔRON | On-resistance matching between channels | VS = 0 V to VDD
ISD = 10 mA Refer to Figure 7-1 |
25°C | 0.15 | Ω | ||
–40°C to +85°C | 1 | Ω | |||||
–40°C to +125°C | 1 | Ω | |||||
RON FLAT | On-resistance flatness | VS = 0 V to VDD
ISD = 10 mA Refer to Figure 7-1 |
25°C | 3 | Ω | ||
–40°C to +85°C | 5 | Ω | |||||
–40°C to +125°C | 6 | Ω | |||||
IS(OFF) | Source off leakage current(1) | VDD = 3.3 V Switch Off VD = 3 V / 1 V VS = 1 V / 3 V Refer to Figure 7-2 |
25°C | ±75 | nA | ||
–40°C to +85°C | -150 | 150 | nA | ||||
–40°C to +125°C | -175 | 175 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = 3.3 V Switch Off VD = 3 V / 1 V VS = 1 V / 3 V Refer to Figure 7-2 |
25°C | ±200 | nA | ||
–40°C to +85°C | -500 | 500 | nA | ||||
–40°C to +125°C | -750 | 750 | nA | ||||
ID(ON)
IS(ON) |
Channel on leakage current | VDD = 3.3 V Switch On VD = VS = 3 V / 1 V Refer to Figure 7-3 |
25°C | ±200 | nA | ||
–40°C to +85°C | -500 | 500 | nA | ||||
–40°C to +125°C | -750 | 750 | nA | ||||
LOGIC INPUTS (EN, A0, A1, A2) | |||||||
VIH | Input logic high | -40°C to 125°C | 1.35 | 5.5 | V | ||
VIL | Input logic low | -40°C to 125°C | 0 | 0.8 | V | ||
IIH
IIL |
Input leakage current | 25°C | ±0.005 | µA | |||
IIH
IIL |
Input leakage current | –40°C to +125°C | ±0.10 | µA | |||
CIN | Logic input capacitance | 25°C | 1 | pF | |||
CIN | Logic input capacitance | –40°C to +125°C | 2 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | Logic inputs = 0 V or 5.5 V | 25°C | 0.01 | µA | ||
–40°C to +125°C | 1.5 | µA | |||||
DYNAMIC CHARACTERISTICS | |||||||
tTRAN | Transition time between channels | VS = 2 V RL = 200 Ω, CL = 15 pF Refer to Figure 7-4 |
25°C | 14 | ns | ||
–40°C to +85°C | 25 | ns | |||||
–40°C to +125°C | 25 | ns | |||||
tOPEN (BBM) | Break before make time | VS = 2 V RL = 200 Ω, CL = 15 pF Refer to Figure 7-5 |
25°C | 8 | ns | ||
–40°C to +85°C | 1 | ns | |||||
–40°C to +125°C | 1 | ns | |||||
tON(EN) | Enable turn-on time | VS = 2 V RL = 200 Ω, CL = 15 pF Refer to Figure 7-6 |
25°C | 17 | ns | ||
–40°C to +85°C | 25 | ns | |||||
–40°C to +125°C | 25 | ns | |||||
tOFF(EN) | Enable turn-off time | VS = 2 V RL = 200 Ω, CL = 15 pF Refer to Figure 7-6 |
25°C | 7 | ns | ||
–40°C to +85°C | 13 | ns | |||||
–40°C to +125°C | 13 | ns | |||||
QC | Charge Injection | VS = VDD/2 RS = 0 Ω, CL = 1 nF Refer to Figure 7-7 |
25°C | ±7 | pC | ||
OISO | Off Isolation | RL = 50 Ω, CL = 5 pF f = 1 MHz Refer to Figure 7-8 |
25°C | -62 | dB | ||
RL = 50 Ω, CL = 5 pF f = 10 MHz Refer to Figure 7-8 |
25°C | -42 | dB | ||||
XTALK | Crosstalk | RL = 50 Ω, CL = 5 pF f = 1 MHz Refer to Figure 7-9 |
25°C | -62 | dB | ||
RL = 50 Ω, CL = 5 pF f = 10 MHz Refer to Figure 7-9 |
25°C | -42 | dB | ||||
BW | Bandwidth | RL = 50 Ω, CL = 5 pF Refer to Figure 7-10 |
25°C | 65 | MHz | ||
CSOFF | Source off capacitance | f = 1 MHz | 25°C | 13 | pF | ||
CDOFF | Drain off capacitance | f = 1 MHz | 25°C | 76 | pF | ||
CSON
CDON |
On capacitance | f = 1 MHz | 25°C | 85 | pF |