JAJSFY0C August 2018 – December 2018 TMUX1208 , TMUX1209
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP | UQFN | ||
A0 | 1 | 15 | I | Address line 0. Controls the switch configuration as shown in Table 1. |
EN | 2 | 16 | I | Active high logic input. When this pin is low, all switches are turned off. When this pin is high, the A[2:0] address inputs determine which switch is turned on. |
N.C. | 3 | 1 | Not Connected | Not Connected |
S1 | 4 | 2 | I/O | Source pin 1. Can be an input or output. |
S2 | 5 | 3 | I/O | Source pin 2. Can be an input or output. |
S3 | 6 | 4 | I/O | Source pin 3. Can be an input or output. |
S4 | 7 | 5 | I/O | Source pin 4. Can be an input or output. |
D | 8 | 6 | I/O | Drain pin. Can be an input or output. |
S8 | 9 | 7 | I/O | Source pin 8. Can be an input or output. |
S7 | 10 | 8 | I/O | Source pin 7. Can be an input or output. |
S6 | 11 | 9 | I/O | Source pin 6. Can be an input or output. |
S5 | 12 | 10 | I/O | Source pin 5. Can be an input or output. |
VDD | 13 | 11 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
GND | 14 | 12 | P | Ground (0 V) reference |
A2 | 15 | 13 | I | Address line 2. Controls the switch configuration as shown in Table 1. |
A1 | 16 | 14 | I | Address line 1. Controls the switch configuration as shown in Table 1. |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP | UQFN | ||
A0 | 1 | 15 | I | Address line 0. Controls the switch configuration as shown in Table 2. |
EN | 2 | 16 | I | Active high logic input. When this pin is low, all switches are turned off. When this pin is high, the A[1:0] address inputs determine which switch is turned on. |
N.C. | 3 | 1 | Not Connected | Not Connected |
S1A | 4 | 2 | I/O | Source pin 1A. Can be an input or output. |
S2A | 5 | 3 | I/O | Source pin 2A. Can be an input or output. |
S3A | 6 | 4 | I/O | Source pin 3A. Can be an input or output. |
S4A | 7 | 5 | I/O | Source pin 4A. Can be an input or output. |
DA | 8 | 6 | I/O | Drain pin A. Can be an input or output. |
DB | 9 | 7 | I/O | Drain pin B. Can be an input or output. |
S4B | 10 | 8 | I/O | Source pin 4B. Can be an input or output. |
S3B | 11 | 9 | I/O | Source pin 3B. Can be an input or output. |
S2B | 12 | 10 | I/O | Source pin 2B. Can be an input or output. |
S1B | 13 | 11 | I/O | Source pin 1B. Can be an input or output. |
VDD | 14 | 12 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
GND | 15 | 13 | P | Ground (0 V) reference |
A1 | 16 | 14 | I | Address line 1. Controls the switch configuration as shown in Table 2. |