JAJSHS9 August 2019 TMUX1247
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | –0.5 | 6 | V |
VSEL or VEN | Logic control input pin voltage (SEL) | –0.5 | 6 | V |
ISEL or IEN | Logic control input pin current (SEL) | –30 | 30 | mA |
VS or VD | Source or drain voltage (Sx, D) | –0.5 | VDD+0.5 | V |
IS or ID (CONT) | Source or drain continuous current (Sx, D) | –50 | 50 | mA |
IK | Diode clamp current(4) | –30 | 30 | mA |
Tstg | Storage temperature | –65 | 150 | °C |
TJ | Junction temperature | 150 | °C |