JAJSLW1 July 2021 TMUX1248
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 0 V to VDD
ISD = 10 mA |
25°C | 3 | Ω | ||
–40°C to +85°C | 5 | Ω | |||||
–40°C to +125°C | 6 | Ω | |||||
ΔRON | On-resistance matching between channels | VS = 0 V to VDD
ISD = 10 mA |
25°C | 0.15 | Ω | ||
–40°C to +85°C | 1 | Ω | |||||
–40°C to +125°C | 1 | Ω | |||||
RON FLAT | On-resistance flatness | VS = 0 V to VDD
ISD = 10 mA |
25°C | 1.5 | Ω | ||
–40°C to +85°C | 2 | Ω | |||||
–40°C to +125°C | 3 | Ω | |||||
IS(OFF) | Source off leakage current(1) | VDD = 5 V Switch Off VD = 4.5 V / 1.5 V VS = 1.5 V / 4.5 V |
25°C | ±75 | nA | ||
–40°C to +85°C | –150 | 150 | nA | ||||
–40°C to +125°C | –175 | 175 | nA | ||||
ID(ON)
IS(ON) |
Channel on leakage current | VDD = 5 V Switch On VD = VS = 4.5 V / 1 V |
25°C | ±200 | nA | ||
–40°C to +85°C | –500 | 500 | nA | ||||
–40°C to +125°C | –750 | 750 | nA | ||||
LOGIC INPUTS | |||||||
VIH | Input logic high | -40°C to 125°C | 1.42 | 5.5 | V | ||
VIL | Input logic low | -40°C to 125°C | 0 | 0.87 | V | ||
IIH
IIL |
Input leakage current | 25°C | ±0.005 | µA | |||
IIH
IIL |
Input leakage current | –40°C to +125°C | ±0.05 | µA | |||
CIN | Digital input capacitance | 25°C | 1 | pF | |||
CIN | Digital input capacitance | –40°C to +125°C | 2 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | Digital Inputs = 0 V or 5.5 V | 25°C | 0.007 | µA | ||
–40°C to +125°C | 1.5 | µA | |||||
DYNAMIC CHARACTERISTICS | |||||||
tTRAN | Switching time between channels | VS = 3 V RL = 200 Ω, CL = 15 pF |
25°C | 12 | ns | ||
–40°C to +85°C | 18 | ns | |||||
–40°C to +125°C | 19 | ns | |||||
tOPEN (BBM) | Break before make time | VS = 3 V RL = 200 Ω, CL = 15 pF |
25°C | 8 | ns | ||
–40°C to +85°C | 1 | ns | |||||
–40°C to +125°C | 1 | ns | |||||
QC | Charge Injection | VS = VDD /2 RS = 0 Ω, CL = 1 nF |
25°C | –10 | pC | ||
OISO | Off Isolation | RL = 50 Ω, CL = 5 pF f = 1 MHz |
25°C | –65 | dB | ||
RL = 50 Ω, CL = 5 pF f = 10 MHz |
25°C | –45 | dB | ||||
XTALK | Crosstalk | RL = 50 Ω, CL = 5 pF f = 1 MHz |
25°C | –65 | dB | ||
RL = 50 Ω, CL = 5 pF f = 10 MHz |
25°C | –45 | dB | ||||
BW | Bandwidth | RL = 50 Ω, CL = 5 pF | 25°C | 250 | MHz | ||
CSOFF | Source off capacitance | f = 1 MHz | 25°C | 7 | pF | ||
CSON
CDON |
On capacitance | f = 1 MHz | 25°C | 23 | pF |