SCDS477 June 2024 TMUX1308A , TMUX1309A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TMUX1308A and TMUX1309A support 1.8V logic compatible control for all logic control inputs. The logic input thresholds scale with supply but still provide 1.8V logic control when operating at 5.5V supply voltage. 1.8V logic level inputs allows the multiplexers to interface with processors that have lower logic I/O rails and eliminates the need for an external voltage translator, which saves both space and BOM cost. The current consumption of the TMUX1308A and TMUX1309A devices increase when using 1.8V logic with higher supply voltage. For more information on 1.8V logic implementations, refer to Simplifying Design with 1.8V logic Muxes and Switches.