SCDS477 June 2024 TMUX1308A , TMUX1309A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 1.62 | 5.5 | V | |
VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | 0 | VDD | V | |
VSEL or VEN | Logic control input pin voltage (EN, A0, A1, A2) | 0 | 5.5 | V | |
IS or ID (CONT) | Continuous current through switch (Sx, D pins) –40°C to +85°C | –50 | 50 | mA | |
IS or ID (CONT) | Continuous current through switch (Sx, D pins) –40°C to +125°C | –25 | 25 | mA | |
IOK | Current per input into source or drain pins when singal voltage exceeds recommended operating voltage (1) | –50 | 50 | mA | |
IINJ | Injected current into single off switch input | –50 | 50 | mA | |
IINJ_ALL | Total injected current into all off switch inputs combined | –100 | 100 | mA | |
TA | Ambient temperature | –40 | 125 | °C |