SCDS477 June 2024 TMUX1308A , TMUX1309A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VDD | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –40°C to 125°C | |||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
SWITCHING CHARACTERISTICS | |||||||||||||
tPD | Propagation delay | CL = 50pF Sx to D, D to Sx |
1.8V | 15 | 30 | 30 | 30 | ns | |||||
2.5V | 8 | 15 | 20 | 20 | |||||||||
3.3V | 5 | 11 | 15 | 15 | |||||||||
5V | 4 | 9 | 10 | 10 | |||||||||
CL = 15pF | 5V | 1.5 | 4 | 5 | 5 | ||||||||
tTRAN | Transition-time between inputs | RL = 10kΩ, CL = 50pF Ax to D, Ax to Sx |
1.8V | 44 | 94 | 103 | 103 | ns | |||||
2.5V | 30 | 63 | 67 | 67 | |||||||||
3.3V | 23 | 51 | 54 | 54 | |||||||||
5V | 18 | 43 | 46 | 46 | |||||||||
RL = 10kΩ, CL = 15pF | 5V | 15 | 39 | 43 | 43 | ||||||||
tON(EN) | Turnon-time from enable | RL = 10kΩ, CL = 50pF EN to D, EN to Sx |
1.8V | 39 | 68 | 75 | 75 | ns | |||||
2.5V | 30 | 48 | 50 | 50 | |||||||||
3.3V | 26 | 40 | 42 | 42 | |||||||||
5V | 24 | 34 | 37 | 37 | |||||||||
RL = 10kΩ, CL = 15pF | 5V | 22 | 31 | 35 | 35 | ||||||||
tOFF(EN) | Turnoff time from enable | RL = 10kΩ, CL = 50pF EN to D, EN to Sx |
1.8V | 60 | 80 | 85 | 85 | ns | |||||
2.5V | 50 | 70 | 72 | 72 | |||||||||
3.3V | 40 | 65 | 70 | 70 | |||||||||
5V | 28 | 50 | 55 | 55 | |||||||||
RL = 10kΩ, CL = 15pF | 5V | 23 | 30 | 35 | 35 | ||||||||
tBBM | Break before make time | RL = 10kΩ, CL = 15pF Sx to D, D to Sx |
1.8V | 1 | 16 | 1 | 1 | ns | |||||
2.5V | 1 | 22 | 1 | 1 | |||||||||
3.3V | 1 | 24 | 1 | 1 | |||||||||
5V | 1 | 33 | 1 | 1 |