JAJSR47 august 2023 TMUX131
PRODUCTION DATA
The source and drain pins of the device can support signals up to 5.5 V without damaging the device. This protects the TMUX131 in case of an overvoltage fault event with no extra components needed.