JAJSKT6B January 2021 – July 2024 TMUX6219-Q1
PRODUCTION DATA
CONTINUOUS CURRENT PER CHANNEL (IDC) | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
---|---|---|---|---|---|
PACKAGE | TEST CONDITIONS | ||||
DGK (VSSOP) | ±15 V Dual Supply | 330 | 210 | 120 | mA |
+36 V Single Supply(1) | 300 | 190 | 110 | mA | |
+12 V Single Supply | 240 | 160 | 100 | mA | |
±5 V Dual Supply | 240 | 160 | 100 | mA | |
+5 V Single Supply | 180 | 120 | 80 | mA |