JAJSJW0E September 2020 – July 2024 TMUX6219
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION(2) | ||
---|---|---|---|---|
NAME | DGK | RQX | ||
D | 1 | 1 | I/O | Drain pin. Can be an input or output. |
S1 | 2 | 2 | I/O | Source pin 1. Can be an input or output. |
GND | 3 | 3 | P | Ground (0V) reference |
VDD | 4 | 4 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. |
EN | 5 | 5 | I | Active high logic enable, has internal pull-up resistor. When this pin is low, all switches are turned off. When this pin is high, the SEL logic input determine which switch is turned on. |
SEL | 6 | 6 | I | Logic control input, has internal pull-down resistor. Controls the switch connection as shown in Section 7.5. |
VSS | 7 | 7 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VSS and GND. |
S2 | 8 | 8 | I/O | Source pin 2. Can be an input or output. |
Thermal Pad | — | The thermal pad is not connected internally. It is recommended that the pad be tied to GND or VSS for best performance. |