JAJSN75 January 2024 TMUX7208M
PRODUCTION DATA
When the EN pin of the TMUX7208M is pulled high, one of the switches is closed based on the state of the Ax pin. When the EN pin is pulled low, all of the switches are in an open state regardless of the state of the Ax pin. The control pins can be as high as 44V.
The TMUX7208M can operate without any external components except for the supply decoupling capacitors. The EN and Ax pins have internal pull-down resistors of 4MΩ. If unused, tie Ax and EN pins to GND to prevent the device from consuming additional current as highlighted in Implications of Slow or Floating CMOS Inputs. Unused signal path inputs (Sx or D) should be connected to GND.