JAJSN75 January 2024 TMUX7208M
PRODUCTION DATA
The TMUX7208M has internal weak pull-down resistors to GND to ensure the logic pins are not left floating. The value of this pull-down resistor is approximately 4MΩ, but is clamped to about 1μA at higher voltages. This feature integrates up to four external components and reduces system size and cost.