JAJSN75 January 2024 TMUX7208M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tTRAN | Transition time from control input | VS = 10V RL = 300Ω, CL = 35pF Refer to Transition Time |
25°C | 115 | 208 | ns | |
–40°C to +85°C | 230 | ns | |||||
–55°C to +125°C | 248 | ns | |||||
tON (EN) | Turn-on time from enable | VS = 10V RL = 300Ω, CL = 35pF Refer to Turn-on and Turn-off Time |
25°C | 115 | 205 | ns | |
–40°C to +85°C | 228 | ns | |||||
–55°C to +125°C | 248 | ns | |||||
tOFF (EN) | Turn-off time from enable | VS = 10V RL = 300Ω, CL = 35pF Refer to Turn-on and Turn-off Time |
25°C | 148 | 270 | ns | |
–40°C to +85°C | 285 | ns | |||||
–55°C to +125°C | 290 | ns | |||||
tBBM | Break-before-make time delay | VS = 10V, RL = 300Ω, CL = 35pF Refer to Break-Before-Make |
25°C | 50 | ns | ||
–40°C to +85°C | 1 | ns | |||||
–55°C to +125°C | 1 | ns | |||||
TON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1 µs RL = 300Ω, CL = 35pF Refer to Turn-on (VDD) Time |
25°C | 0.15 | ms | ||
–40°C to +85°C | 0.16 | ms | |||||
–55°C to +125°C | 0.16 | ms | |||||
tPD | Propagation delay | RL = 50Ω , CL = 5pF Refer to Propagation Delay |
25°C | 1.8 | ns | ||
QINJ | Charge injection | VS = 0V, CL = 100pF Refer to Charge Injection |
25°C | 2 | pC | ||
OISO | Off-isolation | RL = 50Ω , CL = 5pF VS = 0V, f = 100kHz Refer to Off Isolation |
25°C | –82 | dB | ||
OISO | Off-isolation | RL = 50Ω , CL = 5pF VS = 0V, f = 1MHz Refer to Off Isolation |
25°C | –62 | dB | ||
XTALK | Crosstalk | RL = 50Ω , CL = 5pF VS = 0V, f = 100kHz Refer to Crosstalk |
25°C | –85 | dB | ||
XTALK | Crosstalk | RL = 50Ω , CL = 5pF VS = 0V, f = 1MHz Refer to Crosstalk |
25°C | –65 | dB | ||
BW | –3dB Bandwidth (TMUX7208) | RL = 50Ω , CL = 5pF VS = 0V Refer to Bandwidth |
25°C | 30 | MHz | ||
IL | Insertion loss | RL = 50Ω , CL = 5pF VS = 0V, f = 1MHz |
25°C | –0.3 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50Ω , CL = 5pF, f = 1MHz Refer to ACPSRR |
25°C | –72 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP = 20V, VBIAS = 0V RL = 10kΩ , CL = 5pF, f = 20 Hz to 20kHz Refer to THD + Noise |
25°C | 0.0003 | % | ||
CS(OFF) | Source off capacitance | VS = 0V, f = 1MHz | 25°C | 14 | pF | ||
CD(OFF) | Drain off capacitance (TMUX7208) | VS = 0V, f = 1MHz | 25°C | 130 | pF | ||
CS(ON), CD(ON) | On capacitance (TMUX7208) | VS = 0V, f = 1MHz | 25°C | 180 | pF |