JAJSKJ5F November 2020 – July 2024 TMUX7219
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-2.
PARAMETERS | VALUES | |
---|---|---|
GAN Application | LDMOS Application | |
Supply (VDD) | 8 V | 5 V |
Supply (VSS) | −12 V | 0 V |
MUX I/O signal range | −12 V to 8 V (Rail-to-Rail) | 0 V to 5 V (Rail-to-Rail) |
Control logic thresholds | 1.8 V compatiable (up to VDD) | 1.8 V compatiable (up to VDD) |
EN | EN pulled high to enable the switch | EN pulled high to enable the switch |