JAJSN76 May 2022 TMUX7219M
PRODUCTION DATA
Propagation delay is defined as the time taken by the output of the device to rise or fall 50% after the input signal has risen or fallen past the 50% threshold. #TPD shows the setup used to measure propagation delay, denoted by the symbol tPD.