JAJSNE3B march 2022 – july 2023 TMUX7348F , TMUX7349F
PRODMIX
PRODUCT | DESCRIPTION | |
---|---|---|
TMUX7348F | +60 V/ –60 V tolerant, fault-protected, latch-up immune, single-ended 8:1 multiplexers with adjustable fault threshold | |
TMUX7349F | +60 V/ –60 V tolerant, fault-protected, latch-up immune, dual 4:1 multiplexers with adjustable fault threshold |