JAJSNE3B march 2022 – july 2023 TMUX7348F , TMUX7349F
PRODMIX
Table 9-1 shows the truth tables for the TMUX7348F under normal and fault conditions.
EN | A2 | A1 | A0 | Normal Condition | Fault Condition | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
State of Specific Flag (SF) when fault occurs on | ||||||||||||
On Switch | S1 | S2 | S3 | S4 | S5 | S6 | S7 | S8 | ||||
0 | 0 | 0 | 0 | None | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
0 | 0 | 0 | 1 | None | 1 | 0 | 1 | 1 | 1 | 1 | 1 | 1 |
0 | 0 | 1 | 0 | None | 1 | 1 | 0 | 1 | 1 | 1 | 1 | 1 |
0 | 0 | 1 | 1 | None | 1 | 1 | 1 | 0 | 1 | 1 | 1 | 1 |
0 | 1 | 0 | 0 | None | 1 | 1 | 1 | 1 | 0 | 1 | 1 | 1 |
0 | 1 | 0 | 1 | None | 1 | 1 | 1 | 1 | 1 | 0 | 1 | 1 |
0 | 1 | 1 | 0 | None | 1 | 1 | 1 | 1 | 1 | 1 | 0 | 1 |
0 | 1 | 1 | 1 | None | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 0 |
1 | 0 | 0 | 0 | S1 | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
1 | 0 | 0 | 1 | S2 | 1 | 0 | 1 | 1 | 1 | 1 | 1 | 1 |
1 | 0 | 1 | 0 | S3 | 1 | 1 | 0 | 1 | 1 | 1 | 1 | 1 |
1 | 0 | 1 | 1 | S4 | 1 | 1 | 1 | 0 | 1 | 1 | 1 | 1 |
1 | 1 | 0 | 0 | S5 | 1 | 1 | 1 | 1 | 0 | 1 | 1 | 1 |
1 | 1 | 0 | 1 | S6 | 1 | 1 | 1 | 1 | 1 | 0 | 1 | 1 |
1 | 1 | 1 | 0 | S7 | 1 | 1 | 1 | 1 | 1 | 1 | 0 | 1 |
1 | 1 | 1 | 1 | S8 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 0 |
Table 9-2 shows the truth tables for the TMUX7349F under normal and fault conditions.
EN | A1 | A0 | Normal Condition | Fault Condition | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
State of Specific Flag (SF) when fault occurs on | |||||||||||
On Switch | S1A | S2A | S3A | S4A | S1B | S2B | S3B | S4B | |||
0 | 0 | 0 | None | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
0 | 0 | 1 | None | 1 | 0 | 1 | 1 | 1 | 1 | 1 | 1 |
0 | 1 | 0 | None | 1 | 1 | 0 | 1 | 1 | 1 | 1 | 1 |
0 | 1 | 1 | None | 1 | 1 | 1 | 0 | 1 | 1 | 1 | 1 |
1 | 0 | 0 | S1x | 1 | 1 | 1 | 1 | 0 | 1 | 1 | 1 |
1 | 0 | 1 | S2x | 1 | 1 | 1 | 1 | 1 | 0 | 1 | 1 |
1 | 1 | 0 | S3x | 1 | 1 | 1 | 1 | 1 | 1 | 0 | 1 |
1 | 1 | 1 | S4x | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 0 |