JAJSNE3B march 2022 – july 2023 TMUX7348F , TMUX7349F
PRODMIX
The previous example shows how the fault protection of the TMUX7348F or TMUX7349F is utilized to protect downstream components from damage due to wiring the connections incorrectly from the power module. Figure 10-2 shows an example of positive overvoltage fault response with a fast fault ramp rate of 58 V/µs. Figure 10-3 shows the extremely flat on-resistance across source voltage while operating within a common signal range of ±10 V. These features make the TMUX7348F or TMUX7349F an ideal solution for factory automation applications that can face various fault conditions but also require excellent linearity and low distortion.