JAJSNE3B march 2022 – july 2023 TMUX7348F , TMUX7349F
PRODMIX
Fault flag response time (tRESPONSE(FLAG)) measures the delay between the source voltage exceeding the fault supply voltage (VFP or VFN) by 0.5 V and the general fault flag (FF) pin or specific fault flag (SF) pin to go below 10% of its original value. Figure 8-11 shows the setup used to measure tRESPONSE(FLAG).