JAJSNE3B march 2022 – july 2023 TMUX7348F , TMUX7349F
PRODMIX
PARAMETER | VALUE |
---|---|
Positive supply (VDD) mux | +15 V |
Negative supply (VSS) mux | −15 V |
Positive fault voltage supply (VFP) mux and ADC | +10 V |
Negative fault voltage supply (VFN) mux and ADC | −10 V |
Power board supply voltage |
24 V |
Input or output signal range non-faulted | −10 V to 10 V |
Overvoltage protection levels |
−60 V to 60 V |
Control logic thresholds | 1.8 V compatible, up to 44 V |
Temperature range | −40°C to +125°C |