JAJSNE3B march 2022 – july 2023 TMUX7348F , TMUX7349F
PRODMIX
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD – VSS(1) | Power supply voltage differential | 8 | 44 | V | ||
VDD | Positive power supply voltage | 5 | 44 | V | ||
VFP | Positive fault clamping voltage | 3 | VDD | V | ||
VFN | Negative fault clamping voltage | VSS | 0 | V | ||
VS | Source pin (Sx) voltage (non-fault condition) | VFN | VFP | V | ||
VS to GND | Source pin (Sx) voltage (fault condition) | –60 | 60 | V | ||
VS to VDD(2) | Source pin (Sx) voltage to VDD or VD (fault condition) | Source pin (Sx) voltage to VDD or VD (fault condition) | –85 | V | ||
VS to VSS(2) | Source pin (Sx) voltage to VSS or VD (fault condition) | Source pin (Sx) voltage to VSS or VD (fault condition) | 85 | V | ||
VD | Drain pin (D, Dx) voltage | VFN | VFP | V | ||
VEN or VAx | Logic control input pin voltage (EN, A0, A1, A2) | 0 | 44 | V | ||
VxF | Logic output pin (SF, FF) voltage | 0 | 5.5 | V | ||
TA | Ambient temperature | –40 | 125 | °C | ||
IDC(3) | Continuous current through switch | TA = 25°C | 9 | mA | ||
TA = 85°C | 6.5 | |||||
TA = 125°C | 5 |