JAJSLE0B March 2021 – November 2022 TMUX7411F , TMUX7412F , TMUX7413F
PRODMIX
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 0 V to 7.8 V, IS = –10 mA |
25°C | 8.3 | 11 | Ω | |
–40°C to +85°C | 15 | ||||||
–40°C to +125°C | 18 | ||||||
ΔRON | On-resistance mismatch between channels | VS = 0 V to 7.8 V, IS = –10 mA |
25°C | 0.06 | 0.5 | Ω | |
–40°C to +85°C | 0.6 | ||||||
–40°C to +125°C | 0.7 | ||||||
RFLAT | On-resistance flatness | VS = 0 V to 7.8 V, IS = –10 mA |
25°C | 0.06 | 0.4 | Ω | |
–40°C to +85°C | 0.5 | ||||||
–40°C to +125°C | 0.5 | ||||||
RON_DRIFT | On-resistance drift | VS = 6 V, IS = –10 mA | –40°C to +125°C | 0.04 | Ω/°C | ||
IS(OFF) | Input leakage current(1) | VDD = 13.2 V, VSS = 0 V Switch state is off VS = 10 V / 1 V VD = 1 V / 10 V |
25°C | –0.7 | 0.03 | 0.7 | nA |
–40°C to +85°C | –2 | 2 | |||||
–40°C to +125°C | –10 | 10 | |||||
ID(OFF) | Output off leakage current(1) | VDD = 13.2 V, VSS = 0 V Switch state is off VS = 10 V / 1 V VD = 1 V / 10 V |
25°C | –0.7 | 0.03 | 0.7 | nA |
–40°C to +85°C | –2 | 2 | |||||
–40°C to +125°C | –12 | 12 | |||||
IS(ON) ID(ON) |
Output on leakage current(2) | VDD = 13.2 V, VSS = 0 V Switch state is on VS = VD = 10 V or 1 V |
25°C | –0.7 | 0.05 | 0.7 | nA |
–40°C to +85°C | –2 | 2 | |||||
–40°C to +125°C | –14 | 14 | |||||
FAULT CONDITION | |||||||
IS(FA) | Input leakage current durring overvoltage |
VS = ± 60 V, GND = 0 V, VDD = 13.2 V, VSS = 0 V |
–40°C to +125°C | ±130 | µA | ||
IS(FA) Grounded | Input leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = 0 V |
–40°C to +125°C | ±125 | µA | ||
IS(FA) Floating | Input leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = floating |
–40°C to +125°C | ±125 | µA | ||
ID(FA) | Output leakage current during overvoltage |
VS = ± 60 V, GND = 0 V, VDD = 13.2 V, VSS = 0 V 1 V ≤ VD ≤ 13.2 V |
25°C | –20 | ±2 | 20 | nA |
–40°C to +85°C | –30 | 30 | |||||
–40°C to +125°C | –50 | 50 | |||||
ID(FA) Grounded | Output leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = 0 V |
25°C | –30 | ±10 | 30 | nA |
–40°C to +85°C | –50 | 50 | |||||
–40°C to +125°C | –90 | 90 | |||||
ID(FA) Floating | Output leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = floating |
25°C | ±2 | µA | ||
–40°C to +85°C | ±3 | ||||||
–40°C to +125°C | ±4 | ||||||
SWITCHING CHARACTERISTICS | |||||||
tON | Turn-on time | VS = 8 V, RL = 300 Ω, CL= 12 pF |
25°C | 410 | 660 | ns | |
–40°C to +85°C | 750 | ||||||
–40°C to +125°C | 750 | ||||||
tOFF | Turn-off time | VS = 8 V, RL = 300 Ω, CL= 12 pF |
25°C | 85 | 200 | ns | |
–40°C to +85°C | 210 | ||||||
–40°C to +125°C | 210 | ||||||
tRESPONSE | Fault response time | RL = 300 Ω, CL= 12 pF | 25°C | 500 | 600 | ns | |
–40°C to +85°C | 650 | ||||||
–40°C to +125°C | 700 | ||||||
tRECOVERY | Fault recovery time | RL = 300 Ω, CL= 12 pF | 25°C | 850 | 2400 | ns | |
–40°C to +85°C | 2900 | ||||||
–40°C to +125°C | 2900 | ||||||
tRESPONSE(FLAG) | Fault flag response time | RL = 300 Ω, CL= 12 pF, RPU = 1 kΩ, CL_FF = 12 pF |
25°C | 105 | ns | ||
tRECOVERY(FLAG) | Fault flag recovery time | RL = 300 Ω, CL= 12 pF, RPU = 1 kΩ, CL_FF = 12 pF |
25°C | 0.8 | µs | ||
tBBM | Break-before-make time delay (TMUX7413F only) |
VS = 8 V, RL = 300 Ω, CL= 12 pF | 25°C | 80 | 120 | ns | |
QJ | Charge injection | VS = 6 V, CL = 1 nF | 25°C | –230 | pC | ||
OISO | Off-isolation | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –53 | dB | ||
XTALK | Crosstalk | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –100 | dB | ||
BW | –3 dB bandwidth | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V |
25°C | 620 | MHz | ||
ILOSS | Insertion loss | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –0.7 | dB | ||
THD+N | Total harmonic distortion plus noise | RS = 50 Ω, RL = 10 kΩ, VS = 6 VPP, VBIAS = 6 V, f = 20 Hz to 20 kHz |
25°C | 0.0007 | % | ||
CS(OFF) | Input off-capacitance | f = 1 MHz, VS = 6 V | 25°C | 11 | pF | ||
CD(OFF) | Output off-capacitance | f = 1 MHz, VS = 6 V | 25°C | 13 | pF | ||
CS(ON) CD(ON) |
Input/Output on-capacitance | f = 1 MHz, VS = 6 V | 25°C | 16 | pF | ||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = 13.2 V, VSS = 0 V, VSELx = 0 V, 5 V, or VDD |
25°C | 0.3 | 0.5 | mA | |
–40°C to +85°C | 0.5 | ||||||
–40°C to +125°C | 0.6 | mA | |||||
IGND | GND current | VDD = 13.2 V, VSS = 0 V, VSELx = 0 V, 5 V, or VDD |
25°C | 0.06 | mA | ||
IDD(FA) | VDD supply current under fault | VS = ± 60 V, VDD = 13.2 V, VSS = 0 V, VSELx = 0 V, 5 V, or VDD |
25°C | 0.25 | 0.5 | mA | |
–40°C to +85°C | 0.5 | ||||||
–40°C to +125°C | 0.6 | ||||||
IGND(FA) | GND current under fault | 25°C | 0.15 | mA |