JAJSLE0B March 2021 – November 2022 TMUX7411F , TMUX7412F , TMUX7413F
PRODMIX
Turn-on time (tON) is defined as the time taken by the output of the TMUX7411F, TMUX7412F, and TMUX7413F to rise to a 90% final value after the SELx signal has past the 50% threshold. Turn off time (tOFF) is defined as the time taken by the output of the TMUX7411F, TMUX7412F, and TMUX7413F to fall to a 10% initial value after the SELx signal has past the 50% threshold. Figure 8-2 shows the setup used to measure tON and tOFF.