JAJSLE0B March 2021 – November 2022 TMUX7411F , TMUX7412F , TMUX7413F
PRODMIX
All pins on the TMUX7411F, TMUX7412F, and TMUX7413F support HBM ESD protection level up to ±6 kV, which helps prevent the device from being damaged by ESD events during manufacturing process.
The drain pins (Dx) have internal ESD protection diodes to the supplies VDD and VSS, therefore the voltage at the drain pins must not exceed the supply voltages to prevent excessive diode current. The source pins have specialized ESD protection that allows the signal voltage to reach ±60 V regardless of the supply voltage level. Exceeding ±60 V on any source input may damage the ESD protection circuitry on the device and cause the device to malfunction if the damage is excessive.