JAJSK10B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD – VSS(1) | Power supply voltage differential | 10 | 100 | V | ||
VDD | Positive power supply voltage | 10 | 100 | V | ||
VS or VD(2) | Signal path input/output voltage (source or drain pin) | VSS | VDD | V | ||
VA or VEN | Address or enable pin voltage | 0 | 48 | V | ||
TA | Ambient temperature | –40 | 125 | °C | ||
VS or VD(2) | Signal path input/output voltage (source or drain pin) | VSS | VDD | V | ||
TA | Ambient temperature | –40 | 125 | °C | ||
IDC 1ch.(3) | Continuous current through switch for TSSOP or QFN on 1 channel | 100 | mA | |||
IDC All ch.(4) | Continuous current through switch on all channels at the same time, TSSOP package | TA = 25°C | 75 | mA | ||
TA = 85°C | 50 | mA | ||||
TA = 125°C | 25 | mA |