JAJSN29B october 2021 – march 2023 TMUX8211 , TMUX8212 , TMUX8213
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD – VSS(1) | Power supply voltage differential | 10 | 100 | V | ||
VDD | Positive power supply voltage | 10 | 100 | V | ||
VS or VD(2) | Signal path input/output voltage (source or drain pin) | VSS | VDD | V | ||
VSEL | Logic input pin voltage | 0 | 48 | V | ||
TA | Ambient temperature | –40 | 125 | °C | ||
IS or ID (CONT) | Source or drain continuous current (Sx, D) | IDC(3) | mA |