JAJSQU4 july 2023 TMUXHS221LV
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
D+ | 1 | I/O | Data signals Common Port, positive |
D- | 2 | I/O | Data signals Common Port, negative |
DA+ | 5 | I/O | Data signals Port A, positive |
DA- | 4 | I/O | Data signals Port A, negative |
DB+ | 7 | I/O | Data signals Port B, positive |
DB- | 6 | I/O | Data signals Port B, negative |
SEL | 10 | IN | Switch control configuration signal as provided in Table 7-1. |
OEn | 8 | IN | |
VCC | 9 | P | 1.8 V power supply |
GND | 3 | G | Ground |