JAJSK00B June 2024 – January 2025 TMUXHS4612
PRODUCTION DATA
The external components need to be placed as close as possible to the device to minimize signal loss. For larger trace lengths, the signal loss may lead to the protocol compliance failure. Table 8-2 summarizes the maximum values of trace length (assumoing FR4 dielectric) that TMUXHS4612 can support to meet the protocol compliance without any additional equalization.
Protocol | Signal source assumption | Maximum trace length supported |
---|---|---|
HDMI1.4 | +/- 400mV PRBS 15 sequence | 8" |
HDMI2.0 | +/- 300mV PRBS 15 sequence | 6" |
HDMI2.1 | +/- 300mV PRBS 15 sequence | 8" |
DP2.1 | +/- 300mV PRBS 15 sequence | 5" |